Product Number: 9844

RS485, 4 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CM

RS-485, 4 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.022 in (0.56 mm) 0.068 in (1.7 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.390 in (9.91 mm)

Table Notes

Jacket OD +/- 0.030

Overall Cable Diameter (Nominal)

0.390 in (9.91 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft 12.8 pF/ft (42.0 pF/m) 23 pF/ft 120 Ohm 66% 1.54 Amps per Conductor at 25ºC

Nom. Outer Shield DCR

2.1 Ohm/1000ft (6.9 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4 in (100 mm) 4 in (100 mm)

Max. Pull Tension

110 lbs (50 kg)

Bulk Cable Weight

71 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.529 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.529 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9844 0601000 Chrome 612825259626 C
9844 060500 Chrome 612825259633 C
9844.00305 Chrome Reel 305 m 8719605023384