Mini Distribution Fiber Cable

Belden's Mini-Distribution cables are ideal for indoor applications, including Base 12 networks. Their 250µm sub-unitized fiber construction provide the basis for MPO terminations while reducing size and weight. These cables maintain compatibility with traditional LC/SC/ST terminations utilizing simple breakout kits and also enable labor saving mass fusion splicing.

Features & Benefits

  • Fast Field Termination: Enables mass fusion splicing which saves time and labour
  • Design Flexibility: Fiber counts from 8-144, PVC and LSZH jackets, LC/SC/ST compatible
  • Offers Tight Bend-Radius: Smaller cable subunits (2 mm, 3 mm) supports tighter cable routing
  • Supports high-density: Lightweight and smaller cables allows more cables to run in conduit
  • Technical Detail

Standard Indoor µMini-Distribution Base-12 Cables

Non-unitized - plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
12FI3M012P2FI4M012P2FI5M012P2FISM012P2
Double Jacket - Plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
12FI3M012P0FI4M012P0FI5M012P0FISM012P0
24FI3M024P0FI4M024P0FI5M024P0FISM024P0
Unitized - Plenum
Fiber CountOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
36FI3M036P1 FI4M036P1FI5M036P1FISM036P1
48FI3M048P1FI4M048P1FI5M048P1FISM048P1
72FI3M072P1FI4M072P1FI5M072P1FISM072P1
144FI3M144P1FI4M144P1FI5M144P1FISM144P1

Standard Indoor µMini-Distribution Base-8 Cables

Non-unitized - plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
8FI3M008P2FI4M008P2FI5M008P2FISM008P2
Double Jacket - Plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
8FI3M008P0FI4M008P0FI5M008P0FISM008P0
16FI3M016P0FI4M016P0FI5M016P0FISM016P0
Unitized - Plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
24FI3M024P8FI4M024P8FI5M024P8FISM024P8
32FI3M032P8FI4M032P8FI5M032P8FISM032P8
48FI3M048P8FI4M048P8FI5M032P8FISM048P8
64FI3M064P8FI4M064P8FI5M064P8FISM064P8
96FI3M096P8FI4M096P8FI5M096P8FISM096P8

Standard Indoor/Outdoor µMini-Distribution Cables

Double Jacket - Plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
6FD3M006P2FD4M006P2FD5M006P2FDSM006P2
12FD3M012P2FD4M012P2FD5M012P2FDSM012P2
Unitized - Plenum
Fiber countOM3 AquaOM4 Erika VioletOM5 Lime GreenOS2 Yellow
23FD3M024P2FD4M024P2FD5M024P2FDSM024P2
36FD3M036P2FD4M036P2FD5M036P2FDSM036P2
48FD3M048P2FD4M048P2FD5M048P2FDSM048P2
72FD3M072P2FD4M072P2FD5M072P2FDSM072P2
96FD3M096P2FD4M096P2FD5M096P2FDSM096P2
144FD3M144P2FD4M144P2FD5M144P2FDSM144P2
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Fiber Type
      Clear
        Fiber Count
        Clear
          UL Rating/Flame Test
          Clear
            Type of Armor
            Clear
              Environmental Space
              Clear
                Outer Jacket Material
                Clear
                  Cable Core Water Blocking
                  Clear
                    Search Products By Word or Phrase
                    Your query has an error: Request Error.