Product Number: 7500A

MachFlex™, Vision Coax 75Ω, #30 Str Tinned Alloy, FPE Ins, OA TC Brd, PVC Jkt, High Flex, AWM 1354

30AWG (7x38) Tinned Alloy, Foam PE Insulation, Overall Tinned Copper Braid(95%) Shield, PVC Outer Jacket, High Flex, AWM 1354

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Automation, Robotics, Vision Control

Conductor

Size Stranding Nom. Diameter Material
30 AWG 7x38 0.012 in TCA - Tinned Copper Alloy

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.056 in (1.4 mm) White

Outer Shield

Outer Shield Type Material Coverage
French Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.110 in (2.79 mm)

Overall Cable Diameter (Nominal)

0.110 in (2.79 mm)

Attenuation

Frequency Nom. Attenuation
2.2 MHz 0.9 dB/100ft
5 MHz 1.4 dB/100ft
10 MHz 2.0 dB/100ft
30 MHz 3.4 dB/100ft
50 MHz 4.4 dB/100ft
100 MHz 6.4 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
108 Ohm/1000ft 13.3 Ohm/1000ft (43.6 Ohm/km) 17.3 pF/ft (56.8 pF/m) 75 Ohm 78%

Voltage

UL Voltage Rating
30 V (UL AWM 1354)

Temperature

UL Temperature Operating
80°C -35°C to +80°C

Bend Radius

Installation Min. Flexing Min.
1.1 in (28 mm) 2.2 in (56 mm)

Max. Pull Tension

14 lbs (6.4 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 Horizontal Wire, FT1

AWM Compliance

AWM 1354, AWM I/II A/B

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.540 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.540 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7500A G7X1000 Blue, Matte Reel 1,000 ft 612825187202 Z