Product Number: 1696A

Digital Audio Cable, 1 Pr #22, Str TC, Foil + Braid, PVC Jkt

Digital Audio Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, Datalene® Insulation, Overall Beldfoil® Shield, 90% Tinned Copper Braid Shield, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Digital audio, Interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.027 in (0.69 mm) 0.082 in (2.1 mm) Blue & White HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.235 in (5.97 mm)

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 13 pF/ft (43 pF/m) 26 pF/ft (85 pF/m) 110 Ohm 76% 6 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -30°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.4 in (61 mm) 2.4 in (61 mm)

Max. Pull Tension

23.7 lbs (10.8 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

AES/EBU

Notes

Cabling has two rod fillers for improved electrical performance.

Update and Revision

Revision Number: 0.478 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.478 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1696A B59250 Black, Matte Reel 250 ft 612825121329
1696A B59500 Black, Matte Reel 500 ft 612825121336
1696A B591000 Black, Matte Reel 1,000 ft 612825121312 C
1696A B59U1000 Black, Matte Reel 1,000 ft 612825121305