RS-485 Cable
The RS-485 Belden cables are the reference choice for automation systems, including Modbus, BACnet MS/TP, CANopen, or DMX512. Low capacitance and enhanced noise protection allow extended reach and the highest performance under harsh conditions, as well as improving safety in case of fire.
Features & Benefits
- Market leader for fieldbus cables: approved by many system manufacturers
- Designed for reliability and long-distance installation: low capacitance and enhanced noise protection prevents distortion and error
- Comprehensive offering: performs in harsh environments and improved safety in case of fire
Industrial and harsh applications
Marine transportation applications
light industrial applications
Resources
Product Bulletins
Catalogs
Solution Guides