Product Number: 9623

Electronic, 5 C #14 Str TC, PVC Ins, PVC Jkt

Electronic, 5 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 14 AWG 19x27 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.166 in (4.22 mm) Black, White, Red, Green, Orange

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.573 in (14.6 mm)

Overall Cable Diameter (Nominal)

0.573 in (14.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.8 Ohm/1000ft 18 pF/ft (59 pF/m) 7.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-20°C To +80°C

Max. Pull Tension

237 lbs (108 kg)

Bulk Cable Weight

183 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1581 (VW-1), VW-1

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9623 0601000 Chrome 612825256786 C
9623 060500 Chrome 612825256793 C