Product Number: 1585A

Category 5e Cable, 4 Pair, U/UTP, CMP

Category 5e Premise Horizontal Cable (200MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.190 in (4.83 mm) Yes

Overall Cable Diameter (Nominal)

0.190 in (4.83 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63.3 60.3 63.8 60.8 20.0 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 52.2 49.2 51.8 48.8 23.0 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46.0 43.0 45.7 42.7 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43.8 40.8 43.8 40.8 25.0 100 ± 15 100 ± 15
16 8.2 dB/100m 47.2 44.2 39.0 36.0 39.7 36.7 25.0 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.8 34.8 25.0 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31.2 28.2 33.9 30.9 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 21.4 18.4 27.9 24.9 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 13.3 10.3 23.8 20.8 20.1 100 ± 15 100 ± 15
155 28.1 dB/100m 32.4 29.4 4.4 1.4 20.0 17.0 18.8
200 32.4 dB/100m 30.8 27.8 4.0 1.0 17.8 14.8 18.0

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.0 in (51 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-90-661

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1583A

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.658 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.658 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1585A 010500 Black Reel 500 ft 612825118404
1585A 0101000 Black Reel 1,000 ft 612825118398 C
1585A 010U1000 Black UnReel 1,000 ft 612825118381
1585A D151000 Blue Reel 1,000 ft 612825118244 C
1585A D15U1000 Blue UnReel 1,000 ft 612825118237
1585A D153000 Blue Reel 3,000 ft 612825118251 C
1585A 0081000 Gray Reel 1,000 ft 612825118350 C
1585A 008U1000 Gray UnReel 1,000 ft 612825118343
1585A 0051000 Green Reel 1,000 ft 612825118336 C
1585A 005U1000 Green UnReel 1,000 ft 612825118329
1585A 8771000 Natural Reel 1,000 ft 612825118442 C
1585A 877U1000 Natural UnReel 1,000 ft 612825118435
1585A 0031000 Orange Reel 1,000 ft 612825118299 C
1585A 003U1000 Orange UnReel 1,000 ft 612825118282
1585A 0121000 Pink Reel 1,000 ft 612825118428 C
1585A 012U1000 Pink UnReel 1,000 ft 612825118411
1585A 0021000 Red Reel 1,000 ft 612825118275 C
1585A 002U1000 Red UnReel 1,000 ft 612825118268
1585A 0091000 White Reel 1,000 ft 612825118374 C
1585A 009U1000 White UnReel 1,000 ft 612825118367
1585A 0041000 Yellow Reel 1,000 ft 612825118312 C
1585A 004U1000 Yellow UnReel 1,000 ft 612825118305