Product Number: DEDN164F

Indoor/Outdoor Digital Electricity™, 4 Pr #16 Str TC, O/A Foil, PVC Jkt, CL4, CMG, Wet Locations

Indoor/Outdoor Digital Electricity™ Copper Cable, 4 Twisted Pair 16 AWG (7 x 24) Stranded Tinned Copper, PVC Insulation, Overall foil shield, Black PVC Jacket, Ripcord, CL4, CMG, Wet Locations, 2000 Ft Reel

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit

Conductor

AWG Stranding Material No. of Pairs
16 7x24 TC - Tinned Copper 4

Total Number of Pairs

4

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.017 in

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.482 in 0.040 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
4.55 Ohm/1000ft 4.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
32.5 pF/ft 58.5 pF/ft

Current

Max. Recommended Current [A]
7.5 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-30°C To +105°C

Bulk Cable Weight

125 lbs/1000ft

Max. Pull Tension

285 lbs

Min. Bend Radius/Minor Axis

4.82 in

NEC Articles

Article 725, Article 800

NEC/(UL) Compliance

CL4, CL3, CMG

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 2464

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-08

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 FT4 Loading

Update and Revision

Revision Number: 0.56 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.56 Revision Date: 12-22-2023


Part Numbers

Item # Color Length
DEDN164F Black 2,000 ft