Product Number: 2412

Category 6+ Enhanced Cable, 4 Pair, U/UTP, CMR

Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Separator Material Nom. Diameter Ripcord
Dielectric Tape (Patented) PVC - Polyvinyl Chloride 0.224 in (5.69 mm) Yes

Overall Cable Diameter (Nominal)

0.224 in (5.69 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
78 Ohm/km (24 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 35 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 79.3 77.3 77.3 75.3 70.8 67.8 20.0 100 ± 15 102 ± 15
4 3.7 dB/100m 70.3 68.3 66.5 64.5 58.8 55.8 23.6 100 ± 15 100 ± 15
8 5.3 dB/100m 65.8 63.8 60.5 58.5 52.7 49.7 25.3 100 ± 15 100 ± 15
10 5.9 dB/100m 64.3 62.3 58.4 56.4 50.8 47.8 26.0 100 ± 15 100 ± 15
16 7.4 dB/100m 61.2 59.2 53.8 51.8 46.7 43.7 26.0 100 ± 15 100 ± 15
20 8.3 dB/100m 59.8 57.8 51.4 49.4 44.8 41.8 26.0 100 ± 15 100 ± 15
25 9.4 dB/100m 58.3 56.3 49.0 47.0 42.8 39.8 25.5 100 ± 15 100 ± 15
31.25 10.5 dB/100m 56.9 54.9 46.4 44.4 40.9 37.9 25.0 100 ± 15 100 ± 15
62.5 15.1 dB/100m 52.4 50.4 37.3 35.3 34.9 31.9 23.5 100 ± 15 100 ± 15
100 19.3 dB/100m 49.3 47.3 30.0 28.0 30.8 27.8 22.5 100 ± 15 100 ± 15
155 24.5 dB/100m 46.4 44.4 21.9 19.9 27.0 24.0 21.6 100 ± 22 100 ± 15
200 28.3 dB/100m 44.8 42.8 16.6 14.6 24.8 21.8 21.0 100 ± 22 100 ± 15
250 31.8 dB/100m 43.3 41.3 11.5 9.5 22.8 19.8 20.5 100 ± 32 100 ± 15
300 35.2 dB/100m 42.1 40.1 6.9 4.9 21.3 18.3 20.1 100 ± 32 100 ± 15
350 38.4 dB/100m 41.1 39.1 2.7 0.7 19.9 16.9 19.8 100 ± 32 100 ± 15
400 41.5 dB/100m 40.3 38.3 18.8 15.8 19.5 100 ± 32 100 ± 15
450 44.3 dB/100m 39.5 37.5 17.7 14.7 19.2 100 ± 32 100 ± 15
500 47.1 dB/100m 38.8 36.8 16.8 13.8 19.0 100 ± 32 100 ± 15
550 49.7 dB/100m 38.2 36.2 16.0 13.0 18.8 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

2413

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.641 Revision Date: 12-12-2023

Update and Revision

Revision Number: 0.641 Revision Date: 12-12-2023


Part Numbers

Item # Color Putup Type Length UPC Footnote
2412 0101000 Black Reel 1,000 ft 612825061199
2412 010A1000 Black Reel-in-Box 1,000 ft 612825061205
2412 010U1000 Black UnReel 1,000 ft 612825062165
2412 0061000 Blue Reel 1,000 ft 612825061045
2412 006A1000 Blue Reel-in-Box 1,000 ft 612825061052
2412 006U1000 Blue UnReel 1,000 ft 612825061236
2412 0061400 Blue Reel 1,400 ft 612825061076
2412 0062500 Blue Reel 2,500 ft 612825061069
2412 0065000 Blue Reel 5,000 ft 612825062134 C
2412 0081000 Gray Reel 1,000 ft 612825061168
2412 008A1000 Gray Reel-in-Box 1,000 ft 612825061175
2412 008U1000 Gray UnReel 1,000 ft 612825061243
2412 0051000 Green Reel 1,000 ft 612825061083
2412 005A1000 Green Reel-in-Box 1,000 ft 612825061090
2412 005U1000 Green UnReel 1,000 ft 612825062127
2412 003A1000 Orange Reel-in-Box 1,000 ft 612825061212
2412 003U1000 Orange UnReel 1,000 ft 612825062103
2412 007A1000 Purple Reel-in-Box 1,000 ft 612825061182
2412 007U1000 Purple UnReel 1,000 ft 612825062141
2412 002A1000 Red Reel-in-Box 1,000 ft 612825061229 C
2412 0091000 White Reel 1,000 ft 612825061106
2412 009A1000 White Reel-in-Box 1,000 ft 612825061113
2412 009U1000 White UnReel 1,000 ft 612825061250
2412 0092500 White Reel 2,500 ft 612825061120
2412 0095000 White Reel 5,000 ft 612825062158 C
2412 0041000 Yellow Reel 1,000 ft 612825061137
2412 004A1000 Yellow Reel-in-Box 1,000 ft 612825061151
2412 004U1000 Yellow UnReel 1,000 ft 612825062110
2412 0042500 Yellow Reel 2,500 ft 612825061144