Product Number: 10GX52F

10GX Category 6A Enhanced Cable, 4 Pairs, F/UTP, CMR

10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented EquiSpline®) PVC - Polyvinyl Chloride 0.275 in (6.99 mm) Yes

Overall Cable Diameter (Nominal)

0.275 in (6.99 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 90 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 64%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 73.3 71.2 68.8 20.0 100 ± 15 105 ± 10 77.0 77.0 40.0 35.0
4 3.8 dB/100m 64.3 60.5 56.8 23.0 100 ± 15 100 ± 15 77.0 76.2 40.0 23.0
8 5.3 dB/100m 59.8 54.4 50.7 24.5 100 ± 15 100 ± 15 77.0 70.1 40.0 16.9
10 5.9 dB/100m 58.3 52.4 48.8 25.0 100 ± 15 100 ± 15 77.0 68.2 40.0 15.0
16 7.5 dB/100m 55.2 47.8 44.7 25.0 100 ± 15 100 ± 15 77.0 64.1 38.0 10.9
20 8.4 dB/100m 53.8 45.4 42.8 25.0 100 ± 15 100 ± 15 77.0 62.2 37.0 9.0
25 9.4 dB/100m 52.3 43.0 40.8 24.3 100 ± 15 100 ± 15 77.0 60.2 36.0 7.0
31.25 10.5 dB/100m 50.9 40.4 38.9 23.6 100 ± 15 100 ± 10 77.0 58.3 35.1
62.5 15.0 dB/100m 46.4 31.4 32.9 21.5 100 ± 15 100 ± 10 77.0 52.3 32.0
100 19.1 dB/100m 43.3 24.2 28.8 20.1 100 ± 15 100 ± 10 72.5 48.2 30.0
200 27.6 dB/100m 38.8 11.2 22.8 18.0 100 ± 22 100 ± 10 68.5 42.2 27.0
250 31.1 dB/100m 37.3 6.3 20.8 17.3 100 ± 32 100 ± 10 66.5 40.2 26.0
300 34.3 dB/100m 36.1 1.9 19.3 16.8 100 ± 32 100 ± 10 65.3 38.7 25.2
350 37.2 dB/100m 35.1 17.9 16.3 100 ± 32 100 ± 10 64.3 37.3 24.6
400 40.1 dB/100m 34.3 16.8 15.9 100 ± 32 100 ± 10 63.5 36.2 24.0
450 42.7 dB/100m 33.5 15.7 15.5 100 ± 32 100 ± 10 62.7 35.1 23.5
500 45.3 dB/100m 32.8 14.8 15.2 100 ± 32 100 ± 10 62.0 34.2 23.0
550 47.7 dB/100m 32.2 14.0 14.9 100 ± 32 100 ± 10 62.4 34.4
600 50.1 dB/100m 31.6 13.2 14.7 100 ± 32 100 ± 10 61.8 33.6
625 51.2 dB/100m 31.4 12.9 14.5 100 ± 32 100 ± 10 61.6 33.3
750 56.7 dB/100m 30.2 11.3 14.0 100 ± 32 100 ± 10 60.4 31.7
860 61.2 dB/100m 29.3 10.1 13.6 100 ± 32 100 ± 10 59.5 30.5

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.25 in (57.2 mm) 2.75 in (69.9 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR, CMR-LP (0.6A), CL3R-LP (0.6A)

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

10GX53F

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.436 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.436 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
10GX52F 0101000 Black 612825003939
10GX52F 0061000 Blue 612825003908
10GX52F 0081000 Gray 612825003915
10GX52F 0021000 Red 612825003885
10GX52F 0091000 White 612825003922
10GX52F 0041000 Yellow 612825003892