Product Number: 3079E

Profibus, 1 Pr #22 Str BC, PE Ins, OS+TC Brd, PVC Jkt, PLTC CMG Profibus DP

Profibus, 1 Pair 22AWG (7x30) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Outer Jacket, PLTC CMG SUN RES Profibus DP

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

Suitable Applications

harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.035 in (0.89 mm) 0.102 in (2.59 mm) Red & Green Flame Retardant, Foam w/ skin

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.043 in (1.1 mm) 0.314 in (7.98 mm)

Table Notes

Jacket OD +/- 0.007

Overall Cable Diameter (Nominal)

0.314 in (7.98 mm)

Electricals

Element Nom. Conductor DCR Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 17.6 Ohm/1000ft 150 Ohm 78% 6 Amps per Conductor at 30ºC

Nom. Outer Shield DCR

6.32 Ohm/1000ft (20.7 Ohm/km)

High Frequency (Nominal/Typical)

Element
Pair(s)

High Frequency

Max. Insertion Loss (Attenuation)
0.51 dB/100m
1.57 dB/100m
4.8 dB/100m

Voltage

UL Voltage Rating
300 V (CMG, PLTC)

Temperature

UL Temperature Operating
60°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.768 in (95.71 mm) 3.768 in (95.71 mm)

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

39 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.563 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.563 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
3079E B021000 Purple Reel 1,000 ft 612825140412 C
3079E B025000 Purple Reel 5,000 ft 612825140443 C Z