Product Number: DEIP148U

Digital Electricity™, 8 Pr #14 Str TC, Flamarrest® Jkt, CL4P, CL3P

Digital Electricity™ Optimized Cable, 8 Twisted Pair 14 AWG (19 x 27) Stranded Tinned Copper, Flamarrest® Insulation, Flamarrest® Apple Green Jacket, Ripcord, CL4P, CL3P, 2000 Ft Reel

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor

Conductor

AWG Stranding Material No. of Pairs
14 19x27 TC - Tinned Copper 8

Total Number of Pairs

8

Insulation

Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.011 in

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue
5 Black & Yellow
6 Black & Brown
7 Black & Orange
8 Red & White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.572 in 0.017 in

Conductor DCR

Nominal Conductor DCR
2.75 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
30.75 pF/ft

Current

Max. Recommended Current [A]
7 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

UL Temp Rating

75°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

269 lbs/1000ft

Max. Pull Tension

760 lbs

Min. Bend Radius/Minor Axis

5.75 in

NEC Articles

Article 725

NEC/(UL) Compliance

CL4P, CL3P

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-24

Suitability - Indoor

Yes

UL Flammability

NFPA 262

Update and Revision

Revision Number: 0.108 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.108 Revision Date: 12-22-2023


Part Numbers

Item # Color Length
DEIP148U Apple Green 2,000 ft