Product Number: 1523R

Broadband Coax, Series 11, 14 AWG Solid BCCS, Foil + 60% AL Braid, PVC Jkt, CMR

Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Series Type

11

Conductor

Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.280 in (7.11 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.400 in (10.2 mm)

Overall Cable Diameter (Nominal)

0.400 in (10.2 mm)

Return Loss

Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB

Attenuation

Frequency Max. Attenuation
5 MHz 0.38 dB/100ft
55 MHz 0.96 dB/100ft
211 MHz 1.90 dB/100ft
250 MHz 2.05 dB/100ft
270 MHz 2.13 dB/100ft
300 MHz 2.25 dB/100ft
330 MHz 2.35 dB/100ft
350 MHz 2.42 dB/100ft
400 MHz 2.47 dB/100ft
450 MHz 2.75 dB/100ft
500 MHz 2.90 dB/100ft
550 MHz 3.04 dB/100ft
600 MHz 3.18 dB/100ft
750 MHz 3.65 dB/100ft
870 MHz 4.06 dB/100ft
1000 MHz 4.35 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
12 Ohm/1000ft 4.1 Ohm/1000ft (13 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V (CMR, CMG)

Temperature

UL Temperature Operating
60°C -30°C to +80°C

Bend Radius

Installation Min.
4.0 in (100 mm)

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

60 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Riser

NEC / UL Compliance

CMR, CATVR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ANSI/SCTE 74

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
1523R 010500 Black Reel 500 ft 612825117124
1523R 0101000 Black Reel 1,000 ft 612825117117