Hirschmann EAGLE40 Next-Generation Multiport Firewall

The Hirschmann EAGLE40 Next-Gen Firewall offers optimal cybersecurity for industrial and process automation systems by hardening networks at the factory-floor level. With multiport configuration, the versatile and ruggedized EAGLE40 is specifically designed to support maximum data throughput without compromising on performance or uptime. Combined with ongoing software enhancements, this firewall is an economically sound solution for reliable protection against the evolving cyber landscape.

Features & Benefits

  • Ensure heightened performance capabilities with more port options, at one gigabit per second (Gb/s) bandwidth.
  • Gain unrivaled system configurability for all skill levels with a comprehensive graphical user interface and multi-layer encryption capabilities.
  • Flexible management and monitoring through Hirschmann Industrial HiVision.
  • Dependable Uptime: IPsec VPN for secure data encryption and dynamic-routing support with OSPF and VRRP router redundancy
  • Maximum Security: HiSecOS with SPI and DPI capabilities for versatility, cost efficiency and safeguards against zero-day exploits
EAGLE40 Family Product images Optimized for Web
Product DescriptionPortsDeep Packet Inspection (DPI)Item Number
Next-Generation, Field-Level Industrial Firewall 2 x GbE RJ45 LAN + 1 x GbE RJ45/SFP  WANDeep Packet Inspection (DPI)EAGLE40-03
3 x GbE RJ45 portsDeep Packet Inspection (DPI)EAGLE40-03
4 x GbE RJ45 portsEAGLE40-4F-ROUTER
Deep Packet Inspection (DPI)EAGLE40-4F-SECURITY
5 x GbE RJ45 ports + 2 x GbE SFP portsDeep Packet Inspection (DPI)EAGLE40-07
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Search Products By Word or Phrase
      Your query has an error: Request Error.