Product Number: OZD Profi 12M P11

New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version; approval for Ex-zone 2 (Class 1, Div. 2)

New generation: interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version; approval for Ex-zone 2 (Class 1, Div. 2)

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Resources

Specifications

Product description

Type

OZD Profi 12M P11

Name

OZD Profi 12M P11

Port type and quantity

1 x optical: 2 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1

Signal Type

PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS)

Measuring outputs "Optical input power"

8-pin terminal block, screw mounting

Power Supply

8-pin terminal block, screw mounting

Signaling contact

8-pin terminal block, screw mounting

Multimode fiber HCS (MM) 200/230 µm

400 m;8 dB link budget at 660 nm and transmitting power default;A = 8 dB/km, 2 dB reserve

Multimode fiber POF (MM) 980/1000 µm

50 m; 15 dB link budget at 660 nm and transmitting power reduced; 80 m; 20 dB link budget at 660 nm and transmitting power default; A= 0.2 dB/m, 2 dB reserve

Current consumption

max. 190 mA

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC, typ. 24 VDC

Power consumption

4.5 W

Redundancy functions

redundant 24 V infeed

Output voltage/output current (pin6)

5 VDC +5%, -10%, short circuit-proof/10 mA

MTBF (Telecordia SR-332 Issue 3) @ 25°C

3 645 832 h

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+70 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

39.5 x 137.5 x 84 mm

Weight

560 g

Housing Material

die-cast zink

Mounting

DIN rail or mounting plate

Protection class

IP40

Basis Standard

EU Conformity, FCC Conformity, AUS Conformity Australia

Safety of industrial control equipment

cUL61010-2-201

Hazardous locations

ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery

device, 2 optical BFOC ST plugs, start-up instructions

Scope of delivery

device, 2 optical BFOC ST plugs, start-up instructions