Product Number: REVConnect WM Hor. Channel Kit

RVUHOCK-REVConnect Wall-Mount Horizontal Channel Kit

The REVConnect Wall-Mount Horizontal Channel Kit comes with 2 components per kit

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

IBDN System 4800,3600,2400,1200,10GX

Height

4.575 in

Width

8.229 in

Depth

9.241 in

Packaging

Packaged in a cardboard box

Weight

1.6 lbs

Materials

Description Material Color
Module Aluminum Silver

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

UL Rating

UL1863

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Included Parts

8 grommets; 8 plungers; 1 installation guide

Notes

Refer to Installation Guide PX106711 (English) or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.232 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.232 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
RVUHOCK Silver 611589237963