ODF Housings
The DCX ODF Housings are available in left-to-right and right-to-left cable flow configurations for optimized management. The housings have a front-access design with 8* trays that pull out for easy access to cables connected to the back of adapter frames and cassettes. Modular cassettes can be mixed on the same tray (Base-8, Base-12, Base-16 or Base-24), enabling easy and cost-effective migration and preventing density loss. *Other densities available outside of the USA.
Features & Benefits
- Highest Density: 4U housing with front-access design and capacity of 384* fiber terminations
- Simplify Management: Full access around each connection for easy insertion and removal, and clear labelling options for easy port reference
- Futureproof Functionality: Supports migration from any combination of 8 or 12-fiber pre-terminated adapter frames and of Base-16- or Base-24 (soon to be released) pre-terminated adapter frames without infrastructure changes
- Enhance Signal Integrity: Cable bend radius control, patch cord management and strain relief built into the housing