Product Number: 9PD2-301004

Upgradeable, Power Unit Level Monitoring, 30A, 230V/400V WYE, 3 Phase, Vertical, (24) Locking IEC C13, (6) Locking IEC C19 PDU with L22-30P

Upgradeable, Power Unit Level Monitoring, 30A, 230V/400V WYE, 3 Phase, Vertical, (24) Locking IEC C13, (6) Locking IEC C19, breakered, 10 ft Power Cord with L22-30P, Input and per Phase power monitoring with Circuit/breaker current monitoring. Daisy chain Ethernet connectivity. Local high visibility LED Display. Black Powder Coat

  • Availability:
    Americas
  • Status:
    Active

Specifications

Application

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Environmental Space

Indoor

Power Distribution Type

Power Monitored (P)

Height

72.0 in

Width

2.0 in

Depth

2.25 in

Amps/Volts

230/400V WYE

Amps/Phases

30 x 3 Ph WYE

Circuit breaker (Amp/Qty)

20/6

De-Rated Power (kW)

16.6

On-Off Switch

Breaker/Switch Combination

Plug Type

L22-30P

Total Receptacle

30

Receptacle Type/Qty

C-13L/24 + C-19L/6

Cord Length

10 ft

Mounting

Vertical

Finish

Black powdercoat finish

Material

Steel

Color

Black

Weight

17.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.22 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.22 Revision Date: 05-31-2024


Part Numbers

Item # Color
9PD2-301004 Black

Resources

Resources