Product Number: 9841ZH

RS485, 1 Pr #24 Str TC, PE Ins, OS+TC Brd, LSZH Jkt, CM

RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, LSZH Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PE - Polyethylene 0.028 in (0.71 mm) White/Blue Stripe & Blue/White Stripe, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 0.258 in (6.55 mm)

Overall Cable Diameter (Nominal)

0.258 in (6.55 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24.0 Ohm/1000ft (78.7 Ohm/km) 14.5 pF/ft (47.6 pF/m) 26 pF/ft 120 Ohm 66% 2.1 Amps per Conductor at 25ºC

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CMG)

Temperature

UL Temperature Operating
75°C -20°C to 75°C

Max. Pull Tension

72.3 lbs (32.8 kg)

Bulk Cable Weight

33 lbs/1000ft (49 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 21088

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.276 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.276 Revision Date: 02-15-2024


Part Numbers

Item # Color UPC
9841ZH 060500 Chrome 612825382591