Product Number: 82108

CATV Video, RG59, #20 BCCS, Foil + 95% Braid, CMP

Series 59, 20 AWG solid .032" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage); TC braid shield (95% coverage), Flamarrest® jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

CATV, Broadband

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BCCS - Bare Copper Covered Steel 0.032 in 1

Conductor Count

1

Insulation

Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) Teflon® 0.14 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Bi-Laminate (Alum+Poly) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.202 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
26 Ohm/1000ft 2.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.5 pF/ft

Inductance

Nominal Inductance
0.09 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
10 - 400 MHz 20 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
10 MHz 0.8 dB/100ft
50 MHz 1.8 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.7 dB/100ft
400 MHz 5.4 dB/100ft
700 MHz 7.3 dB/100ft
900 MHz 8.4 dB/100ft
1000 MHz 8.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%

High Frequency

Max. Insertion Loss (Attenuation)
0.92 dB/100ft
2.1 dB/100ft
2.9 dB/100ft
4.2 dB/100ft
5.9 dB/100ft
7.9 dB/100ft
9 dB/100ft
9.4 dB/100ft

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Max Attenuation 10 MHz and above = 0.2856*Freq(MHz)^0.5065

Non-UL Temp Rating

75°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

32 lbs/1000ft

Maximum Recommended Pulling Tension

100 lbs

Minimum Minor Axis Bend Radius

2 in

NEC/(UL) Compliance

CATVP, CMP

CEC/C(UL) Compliance

CMP, CXC

RG Type

59

Series Type

59

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

UL Flammability

NFPA 262

CSA Flammability

FT4, FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Footnote

C - CRATE REEL PUT-UP.

Notes

Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
82108 8771000 Natural Reel 1,000 ft 612825196099
82108 877U1000 Natural UnReel 1,000 ft 612825358022