Product Number: DCX-CABV-KIT01B

DCX Cable Distribution Attachment Kit, Black

DCX Cable Distribution Attachment Kit (1 Bracket w/ (2) Plastic Holders, up to 24 LPM Transitions per Holder), Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

1.150 lbs

Height

5.270 in

Width

3.370 in

Length

3.930 in

Max Capacity

48 LPM Transitions

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color
Cable Distribution Manager PC/ABS Black
Cable Distribution Bracket Steel Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware kit: #10-32 screw for metal (2x), Quick Start Guide document

Related Parts

DCX Frame Module & Patch Panel

Packaging

Each item is packaged in a cardboard box

Notes

For more information, refer to Quick Start Guide PX106858 (English) or visit our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.35 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.35 Revision Date: 12-12-2022


Part Numbers

Item # Length
DCX-CABV-KIT01B 3.930 in