In-Suite Distribution Enclosures

To meet the needs of multi-dwelling, hospitality and public venues, Belden offers a tailored solution for terminating optical network terminals (ONTs) in the suite, breaking out signals and routing to the unit's data, voice, video and wireless devices. Belden’s In-Suite Distribution Enclosures feature a sleek, simple design that comes in a variety of sizes. Enclosures are capable of housing various active and passive splitters.

Features & Benefits

  • Increase Design Flexibility: Enclosures are compatible with various modular connectivity components
  • Reduce Total Cost of Ownership: Make use of cost-saving PoE and PON applications with a simple, in-suite enclosure solution
  • Geschützte Verbindungen: Mit optionalen verriegelbaren Türen an den Gehäusen bleiben die Anschlüsse in der Nähe des Einsatzortes sicher
Sortieren nach
Typ-Ergebnisse filtern
Alle zurücksetzen

Produkte nach einem Wort oder einer Phrase suchen