Filler/Blanking Panels

Belden Filler/Blanking Panels block unused rack units (RUs) for optimized airflow and separation between cold supply air and hot return air in data centers. Filler/Blanking Panels are compatible with 19 in mount racks and cabinets. Filler/Blanking Panels are available as solid panels or with a brush insert for cable routing.

Features & Benefits

  • Improve Energy Efficiency: Lower power consumption by blocking off all unused rack units
  • Complement Data Center Aesthetics: Match Filler/Blanking Panels to cabinet/rack color (select white for better visibility)
  • Save Labor Time: Plastic Filler/Blanking Panels feature a toolless install
Sortieren nach
Typ-Ergebnisse filtern
Alle zurücksetzen

Produkte nach einem Wort oder einer Phrase suchen

Belden product updates

Be among the first to receive important product updates, insights and news.