Produktnummer: RVUTA02

REVConnect Coupler Test Adapter

REVConnect Coupler Test Adapter

  • Verfügbarkeit:
    Global
  • Status:
    Aktiv

Technische Daten

Suitable Applications

REVConnect system testing. For use in permanent link testing.

Wiring Scheme

T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Cable End 1 Polycarbonate RJ45
Cable End 2 Glass reinforced PBT (UL94V-0) REVConnect

Dielectric Strength

1,000 V RMS @ 60 Hz

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +60°C

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Interface

Termination Connection Durabilities
Cable End 1 - RJ45 Mated Connection 1000 Cycles
Cable End 2 - REVConnect Mated Connection 1000 Cycles

UL Rating

Riser

TIA/EIA Compliance

Category 6A - ANSI/TIA 568.2-D, Category 6A - ISO/IEC 11801-1

EU Directive 2002/95/EC (RoHS)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Safety Listing

c(UL)us Listed

Related Parts

RVUTA01, RVUTA21, RVUTA22

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.14 Revision Date: 05-31-2024


Ressourcen

Resources