Product Number: M-FAST SFP-LH/LC

SFP Fiberoptic Fast-Ethernet Transceiver LH

SFP Fiberoptic Fast-Ethernet Transceiver LH with LC connector

  • Availability:
    Global
  • Status:
    Active

Technische Daten

Type

M-FAST SFP-LH/LC

Description

SFP Fiberoptic Fast-Ethernet Transceiver LH

Port Type and Quantity

1 x 100 Mbit/s with LC connector

Single mode fiber (LH) 9/125 µm (long haul transceiver)

47 - 104 km (Link Budget at 1550 nm = 10 - 29 dB; A = 0.25 dB/km; D = 19 ps/(nm*km))

Operating Voltage

power supply via the switch

Power consumption

1 W

Diagnostics

Optical input and output power, transceiver temperature

Operating temperature

0-+60 °C

MTBF (Telcordia SR-332 Issue 3) @ 25°C

367 Years

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

13.4 mm x 8.5 mm x 56.5 mm

Weight

30 g

Mount Type

SFP slot

Protection class

IP20

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of information technology equipment

EN60950

Hazardous locations

depending on deployed switch

Shipbuilding

depending on deployed switch

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery

SFP module

Update and Revision

Revision Number: 0.107 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.107 Revision Date: 05-07-2025


Artikelnummer

Item # Type
943868001 M-FAST SFP-LH/LC