Power over Ethernet (PoE) Injectors

Hirschmann PoE Injectors are built with industrial-grade housings and specific features to provide reliable power for industrial applications. For new or retrofit applications in need of maximum power without device limitations, these injectors provide a high port count and up to 240W of power. Choose between active (integrated power supply) or passive (standalone module) devices for increased flexibility.

Features & Benefits

  • High Efficiency for State-of-the-Art Technology: PoE injectors satisfy the growing demand of energy-hungry devices
  • Maximum Power & Flexibility: Maintain current infrastructure while adding high PoE power to new and existing applications
Sortieren nach
Typ-Ergebnisse filtern
Alle zurücksetzen

Produkte nach einem Wort oder einer Phrase suchen