Routers & WAN
For industrial settings where reliability, flexibility and secure systems are critical, Belden's routers deliver a simplified solution with performance and security in one product. Compliant with IEC 61850, the routers are ideal for large substation installations or similar applications where hardness, performance, security, quality of service and diverse protocols are required.
Features & Benefits
- Advanced Routing & Security: Combined capabilities of L3 switching and WAN routing
- Expandable & Modular: All gigabit ports with 4-port up to 10-port GbE LAN options in configurable slots
- Legacy Infrastructure Interfacing: Support for legacy T1E1 and DDS interfaces and non-Ethernet communication
-
TECHNICAL DETAIL