Interconnect Fiber Cable
The small form factor of Belden's Interconnect Fiber Cables provides flexibility to withstand the rigors of daily patching without sacrificing density. These cables are suitable for indoor applications. They're available in 250 µm and 900 µm tight-buffered constructions, simplex and duplex construction, and riser and plenum versions for flame resistance.
Features & Benefits
- Great for Confined Spaces: A small OD makes the cable easy to route and handle
- Flexible Uses: Ideal for high-density patching, tight routing within cabinets and enterprise data centers
- Easy to Install: The cable is lightweight and flexible while maintaining the durability required to withstand tough installation conditions
-
TECHNICAL DETAIL
-
Product Listing
INTERCONNECT CABLES