Network Access Control Software
With macmon Network Access Control (NAC) you gain transparency, secure authentication and granular access control in critical networks. macmon NAC gives the IT and OT department an instant network overview with graphical reports and topology. You secure your OT environment by keeping all nonessential devices off the network and creating security zones based on criticality. This can be and immediately handled with an automatic, dynamic set of rules. Implementation is possible within a day, and the interface is intuitive and easy to use.
- Easy network segmentation and threat isolation: The highest level of security is achieved by using state-of-the-art authentication methods. Automatic reaction to events. Relief of the operating team.
- Full control over all devices in the network: Instant network overview, graphical reports, and topology. All networks can be easily segmented, and threats isolated. Visibility of OT devices and communication relations. Detection of deviations from the expected status.
- Identification of all endpoints: No more unknown or unauthorized endpoints and no insecure devices - tangible security by regulating the access of endpoints.
- Infrastructure manufacturer agnostic: Can be installed in any heterogeneous network. Close partnerships with a large number of IT and OT security solutions. These integrations give users real added value in their daily lives.
-
TECHNICAL DETAIL
Videos
Related Products
Related Resources
Video
Webinars