...

NetModule IIoT and Industrial Routers

Ruggedized and cost-effective, these mobile network routers link equipment in industrial environments for seamless data management. Linux-based software ensures reliable data connections with a wide range of network functions and smart link management - both stationary and mobile. Configuration and update options for secure operation throughout the product life cycle and over-the-air programming complete the package.

Features & Benefits

  • Reliable: LTE Advanced, Wi-Fi 5, Bluetooth, PoE Power Source, USB, Serial, SD Card, GPS can be combined for maximum reliability.
  • Flexible: Multiple form factors including compact wall mount to full-featured DIN Rail offer a range of installation options.
  • Robust: Software features include VPN, firewall, routing, MQTT, Linux SDK and containers for optimized device and data control and security.
Part no. Label Size / Cable OD Print Area Label per Sheet Pack Qty Color
AX107700 0.39 in. 2.36x0.51 in. 48 10 white
AX107701 0.39 in. 2.36x0.51 in. 48 10 yellow
AX107702 0.39 in. 3.54x0.51 in. 32 10 white
AX107703 0.39 in. 3.54x0.51 in. 32 10 yellow
AX107704 0.39 in. 3.54x0.79 in. 22 10 white
AX107705 0.39 in. 3.54x0.79 in. 22 10 yellow
Part no. Label Size / Cable OD Print Area Label per Sheet Pack Qty Color
AX101555 0.24 in. 0.98x0.47 in. 48 25 white
AX101556 0.51 in. 0.98x0.78 in. 24 25 white
AX107694 0.20 in. 0.98x0.32 in. 72 25 white
AX107695 0.24 in. 0.98x0.75 in. 48 25 white
AX107696 0.24 in. 1.97x0.75 in. 24 25 white
AX107697 0.67 in. 0.98x0.98 in. 24 25 white
AX107698 0.79 in. 1.97x0.79 in. 8 25 white
AX107699 0.79 in. 0.98x0.79 in. 16 25 white
AX107719 0.39 in. 0.98x0.75 in. 32 25 white
AX107720 0.39 in. 1.97x0.75 in. 16 25 white
IIoT and Industrial Routers
Description Product Detail 
Our mobile network routers link equipment in industrial environments from -40°C/-40°F to +70°C/+158°F and provide robust network connections for your critical infrastructure. Multiple Ethernet, fiber-optic, and LTE Advanced connections can be combined for maximum reliability. Various interface extensions ensure that you can connect additional devices or equipment directly to the router. Industrial Routers
IIoT Routers
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase