Broadcast Cable
Reliable cable performance and absolute signal integrity are crucial in the broadcast industry. Choose from a full line of Belden broadcast cables designed to deliver against real-time requirements across a wide variety of audiences including radio/TV stations, outside broadcast vans, production companies, recording studios, post production, theater and more. Featured products include 4K UHD Video cable, SMPTE Camera cable and Tactical Fiber cable which can be deployed and redeployed.
5 Trends in Broadcasting Technology – and Why They Need Fiber
As people become more connected to devices, the entertainment industry is changing to accommodate their expectations and provide unforgettable experiences. The advancements taking place in broadcasting give viewers new, immersive experiences. They're also placing huge demands on wired infrastructure because of the numbers of people and data connecting to networks.