...

Zero U Patching

Belden's Zero U Vertical Patching is an innovative way to accommodate fiber and copper connectivity in data center server and switch cabinets-without taking up valuable rack space. Mounted vertically in the cabinet, patch panels are compatible with Belden fiber and copper connectivity (frames, cassettes and keystone inserts). Belden Zero U Vertical Patching allows for optimal use of mounting space in Belden cabinets by providing high-density connectivity options along equipment mounting rails.

Features & Benefits

  • Increase ROI: Use every rack unit for equipment and move connectivity into underused vertical space within the cabinet
  • Maintain Airflow: Solutions are designed to be used in high-density installations
  • Improve Manageability: More space to manage active equipment, easy access to connectivity and reduced patch cable routing complexity