FiberINTERFACES
Extending the reach of copper for serial and fieldbus protocols via fiber. With FiberINTERFACES, you can transmit data over long distances; even when facing harsh operating conditions. The fiber components maintain high availability and redundancy throughout. Additionally, the optical transmission offers numerous advantages in process, manufacturing, and offshore applications, as well as in traffic control, inter-building networks, and alarm or signaling systems in control rooms.
Features & Benefits
- Extreme Immunity: Interface is immune to different types of transmitted electromagnetic fields; inductive, capacitive or galvanic
- Options: Models available to meet criteria for various fieldbus requirements
- Reliable: High transmission rates and bandwidths over a long range
-
Product Listing
Resources