NetModule Railway Routers
Routers for mobile network data and voice communication support applications, including passenger information and passenger Wi-Fi. From simple LTE train-to-ground connections to complex communication platforms with 5G, up to six LTE Advanced, and Wi-Fi connections make connectivity reliable, secure and robust. In addition, NetModule's AP3400 access point provides a future-proof Wi-Fi 6 standard, enabling providers to meet the increased need for seamless LTE and 5G connectivity to support data-intensive applications, such as video surveillance, video streaming and passenger infotainment.
Features & Benefits
- Innovative: 5G for trains with up to 4 SIM cards and Wi-Fi 6 for passengers.
- Reliable: All routers are CE-compliant (RED) and have railway-type approval (EN 50155, EN 45545). The NB3800 is also ITxPT-compliant.
- Intelligent: Operators can aggregate data from GPS, I/O, Serial, CAN, audio and IBIS for real-time operations management.
-
TECHNICAL DETAIL
-
Product Listing
Railway Routers
Related Products
Related Resources
Blog