High-Density Open Rack Systems
Belden's High-Density Open Rack System (HDRS) is a well-engineered hosting platform and cross-connect. The HDRS offers a high level of versatility and flexibility in system design for ultimate network density and manageability.
Features & Benefits
- Completely Customizable: Extended open rack options, 2- or 4-post, steel or aluminum
- Density Flexibility: High- and low-density managers are available
- Easy Integration: Designed to optimize Belden copper and fiber networking systems
- Increased Seismic Toleration: Options are available with Zone 4 ratings
-
Product Listing
All Related Categories
Resources
Product Bulletins
Catalogs
Guides