Transceivers
The Hirschmann line has a variety of transmitter and receiver options available, allowing users to choose the correct transceiver for each link in order to provide the required optical reach over fiber when fiber is chosen-or the correct data rate and connection when twisted-pair copper is used. The high-quality, small form-factor pluggable (SFP) and 10G small form-factor pluggable (XFP) transceivers are tested and approved to work under the same environmental conditions as Hirschmann switches.
Features & Benefits
- Increased Flexibility: Choose from fiber or copper SFP transceivers or bidirectional Gigabit Ethernet interfaces
- Reliable Performance: Wide range of hot-pluggable fiber optic and copper SFP and XFP transceivers support Hirschmann industrial Ethernet solutions
- Save Space: The body size of an SFP is about half the size of a traditional GBIC
- Support High Data Rates: Select a Fast Ethernet, Gigabit Ethernet, 2.5G or 10G Ethernet transceiver
-
TECHNICAL DETAIL
-
Product Listing
Technical Detail
Fast Ethernet SFP Transceivers
Technical Detail
Gigabit Ethernet SFP Transceivers
Technical Data
2.5 Gigabit Ethernet SFP Transceivers
Technical Detail
10 Gigabit Ethernet XFP Transceivers
Technical Detail
Bi-Directional GigaBit Ethernet XFP Transceivers
Resouces
Guides