ACIC Cable
Belden offers a complete line of armored, CSA-rated control, instrumentation and power cables-ACIC Cables-suitable for use in 300V, 600V and some 1000V environments. Find the right ACIC solution for your needs with Belden's wide range of conductor and pair counts, insulation and jacket options (also available unarmored).
Features & Benefits
- No Conduit or Burial Piping: ACIC eliminates the need for extra installation materials
- Protect Your Signal: Superior mechanical protection in underground use or hazardous settings
- Hazard-Matched Design: Resists sunlight, chemicals and oil to keep signals going strong
- CSA Rated: Designed specifically to meet CSA22.2 Type CIC standards and tested against applicable North American requirements
-
TECHNICAL DETAIL
-
Product Listing