New Products

Belden connects and protects organizations worldwide with the industry's most complete suite of end-to-end networking solutions. See our latest product launches and extensions.

 

Q1 2024 Product Releases

Browse more of our recent product releases.

 

Data Orchestration & Management

Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.

 

 
Your Image 

BEETLE Single Pair Ethernet
Lite Managed Switch


Deploy space-saving Single Pair Ethernet (SPE) cables and future proof your network with the new BEETLE SPE Lite Managed Switch.

 



 
Your Image

Belden Horizon™
Console Updates


Take greater control of data collection and transfer thanks to three new updates to Belden Horizon Console.

 

 

 
Your Image 

 Hirschmann Industrial
HiVision Version 8.4


Features Zero Touch Device Replacement configuration and MultiConfig usability enhancements.




 
Your Image 

Belden PROVIZE Suite


 

Provides comprehensive network planning, configuration and commissioning via a single, user-friendly interface.

 

 
Your Image 

Hirschmann BXP - BOBCAT
eXtreme Performance


Rugged, high port count switch designed to meet the stringent demands of the railway rolling stock industry.



 
Your Image

Lumberg Automation LioN-X
16DIO IO-Link Hub LC


Delivers enough current for many industrial applications without an M12 L-coded cordset power connection.

 


 


 

Data Acquisition & Transmission

Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.

 

 
Your Image 

Indoor/Outdoor Plenum
Broadcast Cables


Designed to be used in outdoor, below-grade conduit and aerial applications.


 
Your Image 

REVConnect Large Cores

 

Enable the REVConnect Connectivity System to support insulated wire diameters of between 1.3 mm and 1.45 mm with a single termination method.

 

 

 
Your Image 

OSDP 658HMS
Access Control Cables


CMP Rated and allows OSDP readers and other door components to be connected to the Access Control System.


 

 


 

 

Browse more of our recent product releases

 

 

  • Q4 2023


  • Q3 2023

  • Q2 2023

Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.
Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make this data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.
Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.
Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.