...

Heat Containment Systems

Belden's complete line of containment options ranges from the cabinet to the cold/hot aisle, offering the greatest flexibility for upgrading, designing and implementing a tailored solution that fits specific data center needs in brownfield and greenfield applications. Based on computing load, cabinet layout and computing space specifications, Belden engineers can recommend and design containment solutions that optimize availability, efficiency and hosting capacity.

Features & Benefits

  • Decrease Total Cost of Ownership: Host more equipment while lowering energy use with advanced heat containment solutions
  • Improve ROI: Select the cabinet or aisle-level solution that best suits each data center space
  • Integrate with Life Safety: Maintain fire suppression investments through heat containment solutions that work with critical life safety systems
  • Reduce Operating Costs: Cut cooling expenses by 30% to 50% over hot/cold-aisle deployment with our Adaptive Enclosure Heat Containment system
Heat Containment Systems
Aisle Containment
Chimney Containment