...

Ladder Racks

Speed up deployment time and maximize space with Belden's Ladder Rack systems, which are designed to optimize cable bandwidth and support maximum cabling density in cable-heavy installations, such as data centers and telecommunication rooms. Take advantage of a wide array of accessories to customize your ideal cable management design.

Features & Benefits

  • Support Any System Design: We offer a complete line of ladder-rack runways and accessories available in Universal, Telco and UL styles
  • Maximize Bandwidth & Density: Ladder Racks are a perfect complement to Belden cables, creating an end-to-end solution
  • Increase Safety: The patent-pending Quick-Bond Splice Kit allows sections of runway to be electrically bonded without a bonding strap
Universal-Style Ladder Rack/Cable Runway

Universal-style 250 cable runway. The maximum load capacity when supported every 5' with minimal deflection is 132 lbs/ft. Welded steel tubing construction, individually boxed. Overall length: 10'. Side stringer: 1.5" x 0.375" x 0.065". Cross member: 1.5" x 0.375" x 0.065" welded at 12" intervals. Available in black or white powder-coated finish.

Part Number BlackPart Number White Width Shipping Weight
BLRS250-06BBLRS250-06W 6'' 19 lbs
BLRS250-12BBLRS250-12W 12'' 24 lbs
BLRS250-18BBLRS250-18W 18'' 28 lbs
BLRS250-24BBLRS250-24W 24'' 32 lbs
BLRS250-30BBLRS250-30W 30'' 37 lbs
BLRS250-36BBLRS250-36W 36'' 42 lbs
Telco-Style Ladder Rack/Cable Runway

Telco-style 252 cable runway. The maximum load capacity when supported every 5' with minimal deflection is 132 lbs/ft. Welded steel tubing construction, individually boxed. Overall length: 10'. Side stringer: 1.5" x 0.375" x 0.065". Cross member: 0.5" x 1" x 0.065" welded at 9" intervals. Available in black or white powder-coated finish.

Part Number Black Part Number White Width Shipping weight
BLRT252-06BBLRT252-06W 6'' 22 lbs
BLRT252-12BBLRT252-12W 12'' 24 lbs
BLRT252-18BBLRT252-18W18'' 26 lbs
BLRT252-24BBLRT252-24W 24'' 28 lbs
BLRS250-30BBLRS250-30W 30'' 37 lbs
BLRS250-36BBLRS250-36W 36'' 42 lbs
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase