Cable Management
Speed up deployment time and maximize space with Belden's cable management options, designed to optimize cable bandwidth and provide for maximum cabling density. A broad selection of Cable Pathways products and Vertical and Horizontal Cable Managers in configurations that meet customer's exact requirements from low to extremely high networking/hosting density. Cable management that allows for fast deployment and easy moves, adds and changes.
Ladder Racks: The Cable Management Factor
In data center design, a lot of attention is given to power and cooling, airflow, cabling and hardware. But sometimes the little things make the biggest impact. If cables aren't properly supported and safely routed from point A to point B, their performance can be compromised.