Optical Distribution Frame Cabinets*
Belden's DCX Optical Distribution Frame (ODF) Cabinets are fully configurable, front access cabinets that serve as a high-density fiber interconnect or the main building block for a large fiber cross-connect. They protect connections with a lockable front door and side panels that can be unclipped from the inside. Each Cabinet holds 8* ODF OR 10 ODF Housings and can be ordered as a basic cabinet frame or fully pre-configured with doors, sides, and cable management accessories. *This version is not available in the USA
Features & Benefits
- Highest Fiber Termination Density Available: In a small footprint, with 3,840 or 4,608* terminations per cabinet
- Maximum Signal Integrity: Through bend radius control for incoming and outgoing cables and patch cords
- Unlimited Scalability: Modular frames act as building blocks, assemble side-by-side and back-to-back for unlimited scalability
- Space Efficient: Place against a wall or in back-to-back arrangements to minimize use of floor space
- Simplified BOMs: Save time during deployment with fully configured cabinets
-
TECHNICAL DETAIL
-
Product Listing
DCX Cabinets - 8 Housing*
DCX Cabinets - 10 Housing
DCX Cabinets Accessories*
Data center resources
Blogs
Brochures and solution guides
Case studies and videos
Related web pages
Webinar and panel discussions
White papers