Enclosures

To accommodate the need for Zone Ceiling and In-Suite service delivery and management, Belden has developed a series of enclosures to support changing network designs. Transition point connectivity is fully protected and secured within the enclosures mounted in the ceiling, in the floor or behind a locked panel. Enclosure options provide a way to keep most cabling permanent and undisturbed while making moves, adds and changes (MACs) easier.

Blog

The Time-Saving Benefits of Zone Distribution

Denis Blouin 08.11.2017

As digital buildings become more prevalent, and Power over Ethernet (PoE) and wireless are relied on more and more, zone distribution is no longer limited to open-office space. Delivering network connections out across different environments - from manufacturing floors to hotel rooms - supports Internet of Things and allows for easy movement and repositioning of connected devices without reconfiguration or long cable runs back to the telecommunications room.