Broadcast and Satellite Coax Cable
Ensure clear signals and enhance conductivity with Belden's comprehensive portfolio of CATV and satellite cable solutions. These cables can be relied on to transmit high-frequency, high-bandwidth video and audio signals to satellite receivers or screens. They are available in indoor (CM, CMR or CMP); messengered and burial versions; designed to meet or exceed industry standards; and offered in three shield options (dual shield, tri shield or quad shield).
Features & Benefits
- Built to Last: Cables are crush resistant and corrosion resistant
- Excellent Interference Protection: Designed to prevent high-frequency RF leakage
-
TECHNICAL DETAIL
-
Product Listing
RG-59 Product Variations
RG-6 Product Variations
RG-11 Product Variations
Resources
Product Bulletins
Brochures