PROVIZE Network Planning, Configuration & Commissioning Suite

Belden's PROVIZE Suite provides comprehensive network planning, configuration and commissioning via a single, easy-to-use user interface. Choose between the free base or paid advanced PROVIZE Planner and PROVIZE Explorer versions based on your network requirements and complexity.

PROVIZE Suite - Network Planning and Commissioning Software

 

PROVIZE Software Versions

 

Type PROVIZE Planner PROVIZE Planner Professional PROVIZE Explorer PROVIZE Explorer Professional
Order No. 942340002 942338002 942340001 942338003
Product Description Free Version Paid Version Free Version Paid Version
Features
  • Topology Planning
  • Location Settings
  • BOM Creation
  • All Features of Free PROVIZE Planner Version
  • Redundancy (MRP)
  • Automatic VLAN Configuration
  • IPv4 Configuration
  • CLI Template and Template Stacks Configuration
  • CLI Configuration Export
  • Basic Commissioning of Belden Devices
  • All Features of Free PROVIZE Explorer Version
  • MultiConfig Commissioning
  • MultiConfig Password Change