...

Consolidation/MDU Enclosures

Belden's Consolidation/MDU Enclosures add flexibility to structured cabling system design while providing cost savings for future moves, adds and changes. Consolidation/MDU Enclosures are located close to workstations and house transition-point connectivity that allows the majority of horizontal cabling to remain untouched while providing flexibility to adjust floorplans and modular office furniture as needed.

Features & Benefits

  • Expand Design Possibilities: Enjoy a wide breadth of enclosure sizes and a variety of modular connectivity components and housing options
  • Maximize Use: Host passive and active equipment in the same enclosure
  • Reduce Costs: Protect horizontal cable runs through unlimited office reconfigurations
  • Support Active Equipment: Units are designed to accommodate single- or full-width AC power modules, mini and universal DC power supplies
Enclosures
Description Part Number
28" Screw on Flush Cover Download
42" Enclosure, 14" High, 14.38 wide x 3.63 Deep Download
42" Vented Hinged Door XRES4214VHD
42" Screw on Flush Cover XRES4214FC
14" Enclosure, 14" High, 14.38 wide x 3.63 Deep XRES1414
Vented Hinged Door XRES1414VHD
14" Screw on Flush Cover XRES1414FC
21" Enclosure, 14" High, 14.38 wide x 3.63 Deep XRES2114
21" Vented Hinged Door XRES2114VHD
21" Screw on Flush Cover Download
28" Enclosure, 14" High, 14.38 wide x 3.63 Deep Download
28" Vented Hinged Door Download
Brackets
DescriptionPart Numbers
Mini Cable Manager BracketXRESBR-007
90’ Front AccessXRESBR-005
Front Access, 21 POSXRESBR-006
ONT Box BracketXRESBR-009