...

MNS-DX Software

Managed Network Software for the Magnum DX family of routers (MNS-DX) provides the functionality that industrial routers need. A full range of routing software-along with security and redundancy features-enable the Magnum DX routers to perform efficiently. MNS-DX includes features needed to connect a variety of different devices and interface types to a routed network. MNS-DX-SECURE adds extra security features, such as IPSec, VPN, firewall, encryption and authentication for cybersecurity.

Features & Benefits

  • Two User Interfaces Available: Choose from a graphical user interface (GUI) or CLI
  • Built-In Cybersecurity: Includes firewall, IPSec, VPN, authentication and encryption
  • Built-In Redundancy: Features routing, RSTP, VRRP, BGP and OSPF
  • Easy Troubleshooting: A built-in protocol analyzer captures and analyzes signals and data traffic