Hirschmann BXS Switches
Industrial engineers and train builders need a reliable, secure and cost-effective way to provide connectivity onboard road and rail vehicles. The BXS switches can quickly connect and power end devices and passenger infotainment systems, without the need for additional cables. Uniquely designed with rolling stock in mind, the BXS switches are built to withstand high vibrations and wide temperature ranges, as well as comply with all EMC and fire prevention requirements for rail vehicles.
Features & Benefits
- Easy to Install: Its compact design, cabinet-less mounting and Power over Ethernet (PoE/PoE+) port options eliminate the need for separate cabling to power end devices.
- Fast, Secure Data Transfer: Support for a wide range of applications, including passenger information systems, advertising opportunities, IP cameras and more.
- TSN Ethernet Support: Precise data transmission helps guarantee bandwidth for dedicated network services.
-
TECHNICAL DETAIL
-
Product Listing
Resources