Hirschmann LEMUR Lite Managed Switch Family
As automation expands, powerful, ruggedized and high-speed switches are a necessity. The LEMUR lite managed switch family provides essential managed switching features and advanced data rates in a cost-optimized design. The new LEMUR lite managed switch family offers up to 11 ports, PoE/PoE+ options, IP30 protection, and an extended temperature range of -40°C to +60°C to meet the needs of many industrial applications.
Features & Benefits
- Easy configuration and management using the intuitive HiEOS Hirschmann Entry Operating System graphical user interface.
- Cost-optimized design provides the best functionality for the price, including full gigabit Ethernet and compact housing.
- Essential features, plus high reliability deliver “set it and forget it” capability.
-
TECHNICAL DETAIL
-
Product Listing
Related Products
Related Resources
Product Bulletins
Flyers